Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
The Ultraflat 79 floor drain
Bill of material
44700.51
PREVIEW
Product name
The Ultraflat 79 floor drain, DN 50, Variofix, Slotted grating, screwed
GTIN number
4026092080931
Order number
44700.51
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=44700.51
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number44700.51
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/c6fc9147-fd8f-48c4-9c8c-396f1e270fa7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions