Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
The Ultraflat 79 drain body
Bill of material
44701
PREVIEW
Product name
The Ultraflat 79 drain body, DN 50, horiz. Inlet DN 40, OT 50 mm
GTIN number
4026092080740
Order number
44701
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=44701
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number44701
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/08c798a7-8071-4421-9c13-385fd4402ee5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions