Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
KESSEL
Description
Classic bathroom drain, upper section for combined waterproofing
Bill of material
40179.50
PREVIEW
Product name
Classic bathroom drain, upper section for combined waterproofing, Gl fl., DN 70, horiz., Slotted grating, K3
GTIN number
4026092029428
Order number
40179.50
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=40179.50
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions