Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Drain cover, Scada wall drain
Bill of material
48012
PREVIEW
Product name
Drain cover, Scada wall drain, 304 stainless steel, Flooring ht max. 10 mm
GTIN number
4026092058022
Order number
48012
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48012
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number48012
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/591ecdaf-89b5-4409-860d-03c9a8e79d22
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions