Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Drain body Scada wall drain
Bill of material
48000M
PREVIEW
Product name
Drain body, Scada wall drain, DN 50, with fixed waterproofing membrane
GTIN number
4026092079096
Order number
48000M
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
LINK
http://www.kessel.de/info?han=48000M
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number48000M
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/f499d996-9451-4e41-8799-bc27e262fb65
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions