Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater pumping station Pumpfix S
Bill of material
280450
PREVIEW
Product name
Backwater pumping station Pumpfix S, DN 100, lowest installation height, Slotted grating
GTIN number
4026092085530
LMIN
0.000
LMAX
200.000
Variable length
Order number
280450
Area of application
drainage
Technical design
Submersible pump
Shaft position
vertical
Hydraulics
single-level
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
DN100, DA110
LINK
https://www.kessel.de/info?han=280450
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number280450
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/ce5a0614-2e20-4995-9cc3-207440af6c57
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions