Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean ground Standard grease separator
Bill of material
93020/120D
PREVIEW
Product name
Grease separator EasyClean ground NS 20, Standard, 765-1200 mm, Class D
GTIN number
4026092025840
Order number
93020/120D
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
Schwerlastwagen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
20
Contents of sludge trap
2000 Liter
Overall length dimension of outside of tank, without connections
3110 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
2385 mm
Height difference from inlet to outlet invert
70 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
765 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1200 mm
Overall width dimension of outside of tank, without connections
1720 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=93020/120D
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number93020/120D
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/0d76c162-ee07-49ad-9903-58459a1d8e3a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:18 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions