Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean, Auto Mix & Pump grease separator
Bill of material
93004.01/PVS
Product name
Grease separator EasyClean free NS 4, Auto Mix & Pump
GTIN number
4026092060988
Order number
93004.01/PVS
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
4.00
Contents of sludge trap
400 Liter
Number of pumps
1 Stk
Nominal power P1
3.60 kW
Nominal capacity P2
3.00 kW
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1880 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1458 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1055 mm
Overall width dimension of outside of tank, without connections
680 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93004.01/PVS
Procurement
Last updateMay 22, 2024, 12:17 PM
Part number93004.01/PVS
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/4162cecb-c0b7-4dc5-bd24-f042c28747f5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:17 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions