Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ecolift backwater lifting station
Bill of material
21000
Product name
Backwater lifting station Ecolift, w/o socket, exposed
GTIN number
4026092058541
max. delivery rate
11.50 m³/h
Order number
21000
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
19.60 kg
Protection class
Protection Class I
Motor protection
internal
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
Type of speed adjustment
none
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
0
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.00 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
5 A
Inrush current
14.90 A
Motor pump shaft
continuous
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
Outdoor installation
No
ATEX
No
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=21000
Area of application
drainage
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number21000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/191ef100-062f-4aed-8bb9-a1527037141f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions