Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F XL
Bill of material
11001
PREVIEW
Product name
Lifting stati. Aqualift F XL 200l, Duo, SPF 1400-S3
GTIN number
04026092056684
max. delivery rate
38.00 m³/h
Order number
11001
max. pumping height
7.00 m
electrical nominal power (P1)
1.60 W
Nominal operating voltage
230 V
Total number of pumps/drives
2
Net mass
99.13 kg
Protection class
Protection Class I
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
100
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
700.00 hPa
max. shaft power (P2) per pump/drive
1.10 W
Nominal speed
1370 1/min
max. speed n
1370 1/min
max. power consumption per pump/drive
7.30 A
Inrush current
23.00 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=11001
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number11001
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/10bac111-a527-49a7-a82b-453f54a9563d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:18 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions