Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting stations Aqualift S Compact, GTF1200 resistant
Bill of material
281230XC
PREVIEW
Product name
Lifting station Aqualift S Compact, Duo, GTF 1200 res., Floor slab, tileable
GTIN number
4026092093757
LMIN
40.000
LMAX
170.000
Telescopic length
max. delivery rate
15.50 m³/h
Order number
281230XC
max. pumping height
9.00 m
electrical nominal power (P1)
1.40 W
Nominal operating voltage
230 V
Total number of pumps/drives
2
Net mass
22.30 kg
Protection class
Schutzklasse I
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
DN32, DA40
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
nein
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
900.00 hPa
max. shaft power (P2) per pump/drive
0.84 W
Nominal speed
2650 1/min
max. power consumption per pump/drive
6 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Area of application
drainage
LINK
https://www.kessel.de/info?han=281230XC
Procurement
Last updateMay 22, 2024, 12:17 PM
Part number281230XC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/463fd319-8e64-4b8d-90ce-cf30364b8e2d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:17 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions