Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Pumpstation Aquapump XL (fäkalienfrei)
Bill of material
8743027
Product name
Pumping Station Aqualift S XL, Mono, GTK 2600-S1, level sensor
GTIN number
04026092075814
max. delivery rate
71.00 m³/h
Order number
8743027
max. pumping height
19.60 m
electrical nominal power (P1)
2.60 W
Nominal operating voltage
400 V
Total number of pumps/drives
1
Net mass
130.00 kg
Protection class
Protection Class I
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
50
Connection nominal size, suction (inlet) side
150
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
yes
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
H
maximale Fördermedientemperatur
40 °C
max. operating pressure
1960.00 hPa
max. shaft power (P2) per pump/drive
2.10 W
Nominal speed
2900 1/min
max. speed n
2900 1/min
max. power consumption per pump/drive
4.50 A
Inrush current
27.00 A
Motor pump shaft
durchgehend
Shaft seal
GLRD
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
yes
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=8743027
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number8743027
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/f91f4ac8-350a-4221-8e23-504c247edafd
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions