Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix drain body
Bill of material
730000.15X
PREVIEW
Product name
Staufix drain body type 2 DN 125-200, Floor slab, tileable
GTIN number
4026092076286
Order number
730000.15X
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
nein
LINK
https://www.kessel.de/info?han=730000.15X
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number730000.15X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/4ff0ee10-c747-4fa1-a435-3ad96935f5d0
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions