Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Tauchpumpe Aquadive GTF 1000
Bill of material
28860
Product name
Tauchpumpe Aquadive GTF 1000, resistant, mit Schwimmerschalter, 10 m
GTIN number
4026092044513
max. delivery rate
14.00 m³/h
Order number
28860
max. pumping height
10.00 m
electrical nominal power (P1)
1.30 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
10.00 kg
Protection class
Protection Class I
Motor protection
intern
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.75 W
Nominal speed
2700 1/min
max. power consumption per pump/drive
6 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Hydraulics
single-level
Area of application
drainage
LINK
https://www.kessel.de/info?han=28860
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number28860
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/81af9c33-8e1c-4dc9-98ef-17a266c78c1b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions