Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Linearis Compact shower channel
Bill of material
45600.63M
PREVIEW
Product name
Shower channel Linearis Compact, L: 750 mm, DN 50, WaD, 304 SST cov., K 3
GTIN number
4026092078914
Order number
45600.63M
Version of drains for floor, roof and sanitary objects
unbesetzt
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=45600.63M
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number45600.63M
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/0fa17ec8-8f29-40c4-9ed4-d5755cacd026
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions