Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free Basic grease separator
Bill of material
94004.32R
Product name
GTIN number
Order number
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation of the separator (DIN 19901)
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
Contents of sludge trap
Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
mm
Overall width dimension of outside of tank, without connections
mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
Separators for drainage - series designation
Fettabscheider EasyClean free
Degree of detailing
LINK
https://www.kessel.de/info?han=94004.32R
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions