Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F Basic
Bill of material
28898
Product name
GTIN number
max. delivery rate
m³/h
Order number
max. pumping height
m
electrical nominal power (P1)
W
Nominal operating voltage
V
Total number of pumps/drives
1
Net mass
kg
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
E-motor start-up type
direct
Pump housing material information
Kunststoff
Connection nominal size, pressure (outlet) side
DN80, DA90
Connection nominal size, suction (inlet) side
electrical connection
Star/delta startup circuit for three-phase connection or three phase current
nein
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
hPa
max. shaft power (P2) per pump/drive
W
Nominal speed
1/min
max. power consumption per pump/drive
A
Motor pump shaft
durchgehend
Shaft seal
vertical installation
Yes
ATEX
No
Area of application
drainage
LINK
https://www.kessel.de/info?han=28898
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions