您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
71250
KESSEL
Backwater protection
Backwater valves
Pipe flap valves
Powered by
CAD模型選擇
{kessel/rueckstauschutz/rueckstauverschluesse/rohrklappen/rueckstauverschluss20multitube.prj},{NB=71250 (200)},{SA810ID03=71250},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=250},{DNOUT=250},{ISD=76},{PREVIEW=../../bilder/ksb_w_71250.png},{SA700ID04=Rückstauverschluss Multitube DN 250, 1 Klappe},{SA810ID06=4026092011607},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA400ID03=Kunststoff},{SA500ID03=ohne Abdichtung},{SA550ID03=ohne Geruchsverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=71250},{LODLEVEL=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
KESSEL
Description
Multitube backwater valve
Bill of material
71250
Product name
Backwater valve Multitube DN 250, 1 flap
Backwater valve Multitube DN 250, 1 flap
GTIN number
4026092011607
4026092011607
Order number
71250
71250
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
LINK
https://www.kessel.de/info?han=71250
Procurement
Last update
May 22, 2024, 12:19 PM
Part number
71250
AUSSCHREIBEN.DE
https://ausschreiben.de/catalog/kessel/catalogItem/4b45b02c-7f89-4119-9f54-da7cfb28f8c6
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Embedded user actions