Catalog navigation
CAD模型选择
停产产品
本产品自 2021年2月1日停产
对应替代品
未指定有效的替换零件。如有疑问,请联系制造商。
可提供的产品: 8
HELP_VARIABLE
Company
KESSEL
Description
Scada LED wall drain installation board
Bill of material
48004.42
PREVIEW
Product name
GTIN number
Order number
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48004.42
预览
3D
Characteristics Graph
2D
产品供应商所在地
选择一个国家/地区查看当地办事处
Embedded user actions