Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KESSEL
Description
Scada wall drain
Bill of material
48000.01M
Product name
GTIN number
Order number
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48000.01M
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions