Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KESSEL
Description
Tauchpumpe Aquadive STZ 1000
Bill of material
28778
Product name
GTIN number
max. delivery rate
11.50 m³/h
Order number
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
kg
Protection class
Protection Class I
Motor protection
intern
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.69 W
Nominal speed
2800 1/min
max. power consumption per pump/drive
5 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Hydraulics
single-level
Area of application
drainage
LINK
https://www.kessel.de/info?han=28778
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions