Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Yard drain
Bill of material
851101D
PREVIEW
Product name
Yard drain, System 400, DN 100, D, 580-710 mm
GTIN number
4026092004302
Order number
851101D
Version
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
Polymer
Surfaces (drain body)
other product-specific versions
Material number
grey iron
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
D 400
LINK
https://www.kessel.de/info?han=851101D
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions