Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Gutter drain
Bill of material
67945
PREVIEW
Product name
Gutter drain, DN 100, Horizontal outlet
GTIN number
4026092001806
Order number
67945
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
other product-specific versions
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=67945
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions