Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Roof drain for flat roof surfaces
Bill of material
48312.02
PREVIEW
Product name
Roof drain, Press. fl., waterproof concrete, DN 125, with heating
GTIN number
4026092039298
Order number
48312.02
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
polished
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
without odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48312.02
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number48312.02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/815b268f-3061-438e-b142-df2d4f3acd48
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:19 PM
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions