Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Yard drain
Bill of material
37287S
PREVIEW
Product name
Yard drain, System 100, Alrondo, vertical
GTIN number
4026092044803
Order number
37287S
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
other product-specific versions
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
LINK
http://www.kessel.de/info?han=37287S
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number37287S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/31cc716d-119d-47f3-9454-cb7f58a21fc4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions