Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Yard drain
Bill of material
851150B
PREVIEW
Product name
Yard drain, System 400, DN 150, B, 380 - 510 mm
GTIN number
4026092004357
Order number
851150B
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
other product-specific versions
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
B125
LINK
http://www.kessel.de/info?han=851150B
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number851150B
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/e05279c6-2f05-44b6-b584-38e15a3cf3ae
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:20 PM
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions