Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Yard drain
Bill of material
851101D
PREVIEW
Product name
Yard drain, System 400, DN 100, D, 580-710 mm
GTIN number
4026092004302
Order number
851101D
Version
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
Polymer
Surfaces (drain body)
other product-specific versions
Material number
grey iron
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
D 400
LINK
https://www.kessel.de/info?han=851101D
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number851101D
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/7a857b15-93c7-4e15-84bb-2139411014e7
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM