Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Upper section
Bill of material
48165
PREVIEW
Product name
Upper section, Slotted cover, 304 SST, 130 x 130 mm, K 3
GTIN number
4026092034224
Order number
48165
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=48165
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number48165
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/733f756b-0bcf-41e8-8a10-0bc53f241f91
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:18 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions