Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Variofix upper section for combined waterproofing
Bill of material
48618
PREVIEW
Product name
Variofix upper section, Slot design cover, 304 SST, K 3
GTIN number
4026092044926
Order number
48618
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=48618
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions