Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Variofix upper section for combined waterproofing
Bill of material
48969
PREVIEW
Product name
Variofix upper section, System 200, Slotted grating, 304 SST, L 15
GTIN number
4026092005132
Order number
48969
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=48969
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number48969
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/f8672397-b015-4a07-88c5-0d88a01fb9e6
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:18 PM
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions