Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Variofix upper section for combined waterproofing
Bill of material
48206
PREVIEW
Product name
Variofix upper section, Slotted cover, 316 SST, K 3
GTIN number
4026092066546
Order number
48206
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=48206
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number48206
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/609e091e-b1ef-4d81-a177-ee89fc04c83e
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:18 PM