Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Upper section
Bill of material
48964
Product name
Upper section, Black slotted cover, 200 x 200 mm, K 3
GTIN number
4026092085486
Order number
48964
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
other product-specific versions
Surfaces of the drains (drain body)
polished
Material number
Stainless steel 1.4301 (V2A)
Sealing variants
without waterproofing layer
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=48964
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number48964
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/500bbe38-d4e5-41ab-8d79-f96461d070f0
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:18 PM
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions