Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
The Ultraflat 54 drain body
Bill of material
44740M
PREVIEW
Product name
The Ultraflat 54 drain body, DN40, WaD, Odour trap 22 mm
GTIN number
4026092080474
Order number
44740M
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=44740M
Anteprime
3D
Characteristics Graph
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions