Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
The Ultraflat 79 floor drain
Bill of material
44700.20M
PREVIEW
Product name
The Ultraflat 79 floor drain, DN 50, Clip flange, Slotted grating
GTIN number
4026092082782
Order number
44700.20M
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=44700.20M
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number44700.20M
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/4fd9ab5d-4b3c-423a-bb64-52e1d25c7e4d
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:20 PM
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions