Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Classic bathroom drain
Bill of material
40150.20
PREVIEW
Product name
Classic bathroom drain, DN 50, horizontal, Slotted grating, K 3
GTIN number
4026092028490
Order number
40150.20
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
polished
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=40150.20
Previews
3D
Characteristics Graph
2D
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais
Embedded user actions