Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Linearis Compact shower channel
Bill of material
45600.60
PREVIEW
Product name
Shower channel Linearis Compact, L: 450 mm, DN 50, enclWPM, 304 SST cov., K 3
GTIN number
4026092048160
Order number
45600.60
Version of drains for floor, roof and sanitary objects
unbesetzt
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=45600.60
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions