Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Linearis Infinity shower channel
Bill of material
45303.09
PREVIEW
Product name
Shower chan. Linearis Infinity 60, L: 900 mm, DN 40, Copper, br., Megastop
GTIN number
4026092094440
Order number
45303.09
Version of drains for floor, roof and sanitary objects
unbesetzt
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Material number
Stainless steel 1.4404 (V2A)
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
4
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=45303.09
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions