Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Linearis Comfort upper section
Bill of material
48932M
PREVIEW
Product name
Linearis Comfort upper section, L: 1150 mm, System 125, WaD, K 3
GTIN number
4026092079089
Order number
48932M
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=48932M
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number48932M
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/3e3fa315-4119-4512-8a08-d89a45290649
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions