Catalog navigation
Wybór modelu CAD
Discontinued product
Product discontinued since 1 lut 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Scada wall drain installation board
Bill of material
48001.01
PREVIEW
Product name
Scada wall drain installation board, L: 900 mm, w/cov, conc, tileable
GTIN number
4026092058961
Order number
48001.01
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48001.01
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions