Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 feb 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Scada LED wall drain installation board
Bill of material
48004.43
PREVIEW
Product name
Scada LED wall drain installation board, L: 900 mm, w/cov, Wave, 304 stainless steel
GTIN number
4026092059371
Order number
48004.43
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
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Sealing variants
mit werksseitig angebrachter Manschette
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
http://www.kessel.de/info?han=48004.43