Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Drain cover, Scada wall drain
Bill of material
48014
PREVIEW
Product name
Drain cover, Scada wall drain, 304 stainless steel, Flooring ht max. 17 mm
GTIN number
4026092058046
Order number
48014
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48014
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number48014
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/71e571cb-c4de-45db-b9a2-fee3e80bea1f
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:20 PM
Anteprime
3D
Characteristics Graph
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions