Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Practicus project drain, glued fl.
Bill of material
45218.11
PREVIEW
Product name
Practicus floor drain glued flan., DN 100, vertical, slotted grating
GTIN number
4026092033180
Order number
45218.11
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
yes
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=45218.11
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions