Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss drain body
Bill of material
48611
PREVIEW
Product name
Ecoguss drain body, glued flange, DN 100, Vertical outlet
GTIN number
4026092032596
Order number
48611
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
LINK
http://www.kessel.de/info?han=48611
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number48611
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/bdd9ec2c-0032-462c-aaf6-035ba6207c0b
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: May 22, 2024, 12:20 PM
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions