Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss drain body
Bill of material
48411
PREVIEW
Product name
Ecoguss drain body, DN 100, Vertical outlet
GTIN number
4026092033319
Order number
48411
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
LINK
http://www.kessel.de/info?han=48411
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number48411
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/0de9b13e-656e-455a-aef1-8236d0c2e925
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM