Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss drain body
Bill of material
48879
PREVIEW
Product name
Ecoguss drain body, Press. fl., DN 70, vertical, without OT
GTIN number
4026092038208
Order number
48879
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
B125
LINK
http://www.kessel.de/info?han=48879
Procurement
Last updateMay 22, 2024, 12:21 PM
Part number48879
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/b3d6a6f4-b2f7-4a56-b90a-716ae5c85117
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:21 PM