Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss project drain
Bill of material
48358.11
PREVIEW
Product name
Ecoguss project drain, DN 50, horizontal, Slotted cover
GTIN number
4026092034262
Order number
48358.11
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Surfaces of the drains (drain body)
geschliffen
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=48358.11
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number48358.11
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/99c8b595-d07f-47f2-8ba8-e5ed100b0f5c
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM