Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix upper section
Bill of material
48435
PREVIEW
Product name
Ferrofix upper section, Sys 125, with conn. socket DN 50, L 15
GTIN number
4026092066744
Order number
48435
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=48435
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number48435
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/e2dd14b6-0427-448d-aa47-11117ec5de78
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:18 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions