Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix upper section
Bill of material
54917
PREVIEW
Product name
Ferrofix upper section, Sys 125, Gl fl., Slotted grating, 200x200 mm
GTIN number
4026092072431
Order number
54917
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=54917
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number54917
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/efbb0eeb-9d8f-49f3-9852-546aa2a4cef6
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:18 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions