Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix drain body
Bill of material
54430
PREVIEW
Product name
Ferrofix drain body, Sys 125, DN 100, Vertical outlet
GTIN number
4026092053645
Order number
54430
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
nicht rostender Stahl
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=54430
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number54430
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/6efddf20-c489-465e-9e55-564ec7bdcd62
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM