Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Practicus drain body
Bill of material
45179
PREVIEW
Product name
Practicus drain body, Press. fl., DN 70, Horizontal outlet
GTIN number
4026092033784
Order number
45179
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
other product-specific versions
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=45179
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number45179
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/b7675a65-9b1e-44a9-9bd1-c004adbeb856
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:20 PM